09-Air-Without-standard

Standard Actuators

Belimo’s damper actuators bring you a product range with clear basic types, a long service life and low energy consumption, as well as universal operating components with identical accessories throughout the different sizes. This concept will save you time and optimize costs.

 

Technical Details
Flyer: Actuators with terminal connection.
09-Air-Without-fast

Very Fast-Running Actuators

Whether in heating and cooling circuits, in ventilation, extraction or VAV systems – the very fast-running actuators from Belimo open and close air dampers as well as valves at top speed and almost silently. This immediately ensures fresh air in production rooms, laboratories and other sensitive areas. Robust motors, gearboxes and housings guarantee a longer service life here – even under the harshest of conditions. The automatic current reduction at standstill, as well as a novel mechanical inhibiting torque lock, lower the energy consumption to a minimum.

 

Technical Details
Flyer: Q Series very fast-running actuators. Better working atmosphere immediately.
09-Air-Without-linear

Linear Actuators

The linear actuators from Belimo set new standards: Unique in their class they push and thrust up to 300 mm, down to a millimetre if necessary – without the auxiliary stroke devices required by other makes. That simpli“fies installation and relieves the budget.

 

Technical Details
Flyer: LH and SH linear actuators. Efficient pull and thrust.

This website uses cookies.
By using this website and navigating further, you accept these cookies. Detailed information about the use of cookies on this website is available here.